19.5.7 Register Access Protection
Registers with write access can be write-protected optionally by the Peripheral Access Controller (PAC).
PAC write protection is not available for the following registers:
- Interrupt Flag register (INTFLAG).
Optional PAC write protection is denoted by the "PAC Write-Protection" property in each individual register description.
Write-protection does not apply to accesses through an external debugger.