Jump to main content
25.2 Features
- Data Transfer From:
- Peripheral-to-peripheral
- Peripheral-to-memory
- Memory-to-peripheral
- Memory-to-memory
- Transfer Trigger Sources:
- Software
- Events from Event System
- Dedicated requests from
peripherals
- SRAM-based Transfer Descriptors:
- Single transfer using one
descriptor
- Multi-buffer or Circular Buffer
modes by linking multiple descriptors
- Up to 16
Channels:
- Enable 16 independent transfers
- Automatic descriptor fetch for
each channel
- Suspend/resume operation support
for each channel
- Flexible Arbitration Scheme:
- 4
configurable priority levels for each channel
- Fixed or round-robin priority
scheme within each priority level
- From 1 to 256KB Data Transfer in a
Single Block Transfer
- Multiple Addressing Modes:
- Static
- Configurable increment
scheme
- Optional Interrupt Generation:
- On block transfer complete
- On error detection
- On channel suspend
- 4 Event
Inputs:
- One event input for each of the
4 least significant DMA channels
- Can be selected to trigger normal
transfers, periodic transfers or conditional transfers
- Can be selected to suspend or
resume channel operation
-
4 Event Outputs:
- One output event for each of the
4 least significant DMA channels
- Selectable generation on AHB,
block, or transaction transfer complete
- Error Management Supported by
Write-back Function:
- Dedicated write-back memory
section for each channel to store ongoing descriptor transfer
- CRC Polynomial Software Selectable
to:
- CRC-16 (CRC-CCITT)
- CRC-32 (IEEE® 802.3)