10.3.1 Features

  • Program flow tracing for the Cortex-M0+ processor
  • MTB SRAM can be used for both trace and general purpose storage by the processor
  • The position and size of the trace buffer in SRAM is configurable by software
  • CoreSight compliant