24.2 Features
The following are key features of the RTC module:
- 32-bit counter with 10-bit prescaler
- Multiple clock sources
- 32-bit or 16-bit counter mode
- One 32-bit or two 16-bit compare values
- Clock/Calendar mode
- Time in seconds, minutes, and hours (12/24)
- Date in day of month, month, and year
- Leap year correction
- Digital prescaler correction/tuning for increased accuracy
- Overflow, alarm/compare match and
prescaler interrupts and events
- Optional clear on alarm/compare match
- 8 backup registers with retention capability
- Tamper Detection
- Timestamp on event or up to 5 inputs with debouncing
- Active layer protection