20.8.12 DFLL48M Synchronization
| Name: | DFLLSYNC |
| Offset: | 0x24 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| READREQ | |||||||||
| Access | W | ||||||||
| Reset | 0 |
Bit 7 – READREQ Read Request
To be able to read the current value of the DFLLVAL register in closed-loop mode, this bit must be written to '1'.