21.4 Signal Description

Signal Description Type
XIN32 Analog Input 32.768 kHz Crystal Oscillator or external clock input
XOUT32 Analog Output 32.768 kHz Crystal Oscillator output

The I/O lines are automatically selected when XOSC32K is enabled.

Note: The signal of the external crystal oscillator may affect the jitter of neighboring pads.