36.6.2.1 Initialization
The following register is enable-protected, meaning that it can only be written when the TRNG is disabled (CTRLA.ENABLE is zero):
Event Control register (EVCTRL)
Enable-protection is denoted by the Enable-Protected property in the register description.