40.5.2 Power Management
The ADC will continue to operate in any Sleep mode where the selected source clock is running. The ADC’s RESRDY and WINMON interrupts, can be used to wake up the device from Sleep modes. Events connected to the event system can trigger other operations in the system without exiting Sleep modes.