6.1 Multiplexed Signals
Each pin is by default controlled by the PORT as a general purpose I/O and alternatively it can be assigned a different peripheral functions. To enable a peripheral function on a pin, the Peripheral Multiplexer Enable bit in the Pin Configuration register corresponding to that pin (PINCFGn.PMUXEN, n = 0-31) in the PORT must be written to '1'. The selection of peripheral function A to I is done by writing to the Peripheral Multiplexing Odd and Even bits in the Peripheral Multiplexing register (PMUXn.PMUXE/O) of the PORT.
This table describes the peripheral signals multiplexed to the PORT I/O pins.
| Function | - | A | B | C | D | E | F | G | H | I | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | L22G(5) | L22J | L22N | Pad Name | EIC | ANAREF | ADC | AC | PTC | SLCD | SERCOM(6) | SERCOM(6) | TC/TCC | TCC/RTC | COM/RTC | AC/GCLK | CCL |
| Battery backup | 1 | 1 | 1 | PA00 | EIC/EXTINT[0] | SERCOM1/PAD[0] | |||||||||||
| 2 | 2 | 2 | PA01 | EIC/EXTINT[1] | SERCOM1/PAD[1] | ||||||||||||
| 3 | PC00 | EIC/EXTINT[8] | ADC/AIN[16] | RTC/IN[3] | |||||||||||||
| 4 | PC01 | EIC/EXTINT[9] | ADC/AIN[17] | RTC/IN[4] | |||||||||||||
| 5 | PC02 | EIC/EXTINT[10] | ADC/AIN[18] | PTC/XY[6] | |||||||||||||
| 6 | PC03 | EIC/EXTINT[11] | ADC/AIN[19] | PTC/XY[7] | |||||||||||||
| 3 | 3 | 7 | PA02 | EIC/EXTINT[2] | ADC/VREFB | ADC/AIN[0] | AC/AIN[0] | PTC/XY[8] | RTC/IN[2] | ||||||||
| 4 | 4 | 8 | PA03 | EIC/EXTINT[3] | ADC/VREFA | ADC/AIN[1] | AC/AIN[1] | PTC/XY[9] | |||||||||
| 5 | 9 | PB04 | EIC/EXTINT[4] | ADC/AIN[12] | AC/AIN[2] | PTC/XY[10] | |||||||||||
| 6 | 10 | PB05 | EIC/EXTINT[5] | ADC/AIN[13] | AC/AIN[3] | PTC/XY[11] | |||||||||||
| 9 | 13 | PB06 | EIC/EXTINT[6] | ADC/AIN[14] | PTC/XY[12] | SLCD/LP[0] | CCL/IN[6] | ||||||||||
| 10 | 14 | PB07 | EIC/EXTINT[7] | ADC/AIN[15] | PTC/XY[13] | SLCD/LP[1] | CCL/IN[7] | ||||||||||
| 7 | 11 | 15 | PB08 | EIC/EXTINT[8] | ADC/AIN[2] | PTC/XY[14] | SLCD/LP[2] | SERCOM3/PAD[0] | TC/0/WO[0] | CCL/IN[8] | |||||||
| 8 | 12 | 16 | PB09 | EIC/EXTINT[9] | ADC/AIN[3] | PTC/XY[15] | SLCD/LP[3] | SERCOM3/PAD[1] | TC/0/WO[1] | CCL/OUT[2] | |||||||
| 9 | 13 | 17 | PA04 | EIC/EXTINT[4] | ADC/AIN[4] | PTC/X[24] | SLCD/LP[4] | SERCOM0/PAD[0] | TCC/WO[0] | CCL/IN[0] | |||||||
| 10 | 14 | 18 | PA05 | EIC/EXTINT[5] | ADC/AIN[5] | PTC/X[25] | SLCD/LP[5] | SERCOM0/PAD[1] | TCC/WO[1] | CCL/IN[1] | |||||||
| 11 | 15 | 19 | PA06 | EIC/EXTINT[6] | ADC/AIN[6] | PTC/X[26] | SLCD/LP[6] | SERCOM0/PAD[2] | CCL/IN[2] | ||||||||
| 12 | 16 | 20 | PA07 | EIC/EXTINT[7] | ADC/AIN[7] | PTC/X[27] | SLCD/LP[7] | SERCOM0/PAD[3] | CCL/OUT[0] | ||||||||
| 21 | PC05 | EIC/EXTINT[13] | PTC/XY[4] | SLCD/LP[8] | |||||||||||||
| 22 | PC06 | EIC/EXTINT[14] | PTC/XY[5] | SLCD/LP[9] | |||||||||||||
| 23 | PC07 | EIC/EXTINT[15] | SLCD/LP[10] | ||||||||||||||
| 13 | 17 | 26 | PA08 | EIC/NMI | PTC/XY[3] | SLCD/LP[11] | SERCOM0/PAD[0] | SERCOM4/PAD[0] | TCC/WO[0] | CCL/IN[3] | |||||||
| 14 | 18 | 27 | PA09 | EIC/EXTINT[9] | PTC/XY[2] | SLCD/LP[12] | SERCOM0/PAD[1] | SERCOM4/PAD[1] | TCC/WO[1] | CCL/IN[4] | |||||||
| 15 | 19 | 28 | PA10 | EIC/EXTINT[10] | PTC/XY[1] | SLCD/LP[13] | SERCOM0/PAD[2] | SERCOM4/PAD[2] | TCC/WO[2] | GCLK/IO[4] | CCL/IN[5] | ||||||
| 16 | 20 | 29 | PA11 | EIC/EXTINT[11] | PTC/XY[0] | SLCD/LP[14] | SERCOM0/PAD[3] | SERCOM4/PAD[3] | TCC/WO[3] | CCL/OUT[1] | |||||||
| 30 | PC08 | EIC/EXTINT[0] | SLCD/LP[15] | ||||||||||||||
| 31 | PC09 | EIC/EXTINT[1] | SLCD/LP[16] | ||||||||||||||
| 32 | PC10 | EIC/EXTINT[2] | SLCD/LP[17] | SERCOM1/PAD[2] | |||||||||||||
| 33 | PC11 | EIC/EXTINT[3] | SLCD/LP[18] | SERCOM1/PAD[3] | |||||||||||||
| 34 | PC12 | EIC/EXTINT[4] | SLCD/LP[19] | SERCOM1/PAD[0] | |||||||||||||
| 35 | PC13 | EIC/EXTINT[5] | SLCD/LP[20] | SERCOM1/PAD[1] | |||||||||||||
| 19 | 23 | 38 | VLCD | ||||||||||||||
| 20 | 24 | 39 | PB11 | EIC/EXTINT[11] | SLCD/LP[21] | SERCOM3/PAD[3] | TC/1/WO[1] | TCC/WO[5] | CCL/OUT[1] | ||||||||
| I2C: full Fm+. Limited currents for Sm, Fm | 25 | 40 | PB12 | EIC/EXTINT[12] | SLCD/LP[22] | SERCOM3/PAD[0] | TC/0/WO[0] | TCC/WO[6] | |||||||||
| 26 | 41 | PB13 | EIC/EXTINT[13] | SLCD/LP[23] | SERCOM3/PAD[1] | TC/0/WO[1] | TCC/WO[7] | ||||||||||
| 27 | 42 | PB14 | EIC/EXTINT[14] | SLCD/LP[24] | SERCOM3/PAD[2] | TC/1/WO[0] | GCLK/IO[0] | CCL/IN[9] | |||||||||
| 28 | 43 | PB15 | EIC/EXTINT[15] | SLCD/LP[25] | SERCOM3/PAD[3] | TC/1/WO[1] | GCLK/IO[1] | CCL/IN[10] | |||||||||
| 44 | PC14 | EIC/EXTINT[6] | SLCD/LP[26] | ||||||||||||||
| 45 | PC15 | EIC/EXTINT[7] | SLCD/LP[27] | ||||||||||||||
| I2C: Sm, Fm, Fm+ | 21 | 29 | 46 | PA12 | EIC/EXTINT[12] | SLCD/LP[28] | SERCOM4/PAD[0] | SERCOM3/PAD[0] | TCC/WO[6] | AC/CMP[0] | |||||||
| 22 | 30 | 47 | PA13 | EIC/EXTINT[13] | SLCD/LP[29] | SERCOM4/PAD[1] | SERCOM3/PAD[1] | TCC/WO[7] | AC/CMP[1] | ||||||||
| 23 | 31 | 48 | PA14 | EIC/EXTINT[14] | SLCD/LP[30] | SERCOM4/PAD[2] | SERCOM3/PAD[2] | TCC/WO[4] | GCLK/IO[0] | ||||||||
| 24 | 32 | 49 | PA15 | EIC/EXTINT[15] | SLCD/LP[31] | SERCOM4/PAD[3] | SERCOM3/PAD[3] | TCC/WO[5] | GCLK/IO[1] | ||||||||
| 25 | 35 | 52 | PA16 | EIC/EXTINT[0] | PTC/X[28] | SLCD/LP[32] | SERCOM1/PAD[0] | SERCOM2/PAD[0] | TCC/WO[6] | GCLK/IO[2] | CCL/IN[0] | ||||||
| 26 | 36 | 53 | PA17 | EIC/EXTINT[1] | PTC/X[29] | SLCD/LP[33] | SERCOM1/PAD[1] | SERCOM2/PAD[1] | TCC/WO[7] | GCLK/IO[3] | CCL/IN[1] | ||||||
| 27 | 37 | 54 | PA18 | EIC/EXTINT[2] | PTC/X[30] | SLCD/LP[34] | SERCOM1/PAD[2] | SERCOM2/PAD[2] | TCC/WO[2] | AC/CMP[0] | CCL/IN[2] | ||||||
| 28 | 38 | 55 | PA19 | EIC/EXTINT[3] | PTC/X[31] | SLCD/LP[35] | SERCOM1/PAD[3] | SERCOM2/PAD[3] | TCC/WO[3] | AC/CMP[1] | CCL/OUT[0] | ||||||
| 56 | PC16 | EIC/EXTINT[8] | SLCD/LP[36] | ||||||||||||||
| 57 | PC17 | EIC/EXTINT[9] | SLCD/LP[37] | ||||||||||||||
| 58 | PC18 | EIC/EXTINT[10] | SLCD/LP[38] | ||||||||||||||
| 59 | PC19 | EIC/EXTINT[11] | SLCD/LP[39] | ||||||||||||||
| 60 | PC20 | EIC/EXTINT[12] | SLCD/LP[40] | CCL/IN[9] | |||||||||||||
| 61 | PC21 | EIC/EXTINT[13] | SLCD/LP[41] | CCL/IN[10] | |||||||||||||
| 39 | 64 | PB16 | EIC/EXTINT[0] | SLCD/LP[42] | SERCOM5/PAD[0] | TC/2/WO[0] | TCC/WO[4] | GCLK/IO[2] | CCL/IN[11] | ||||||||
| 40 | 65 | PB17 | EIC/EXTINT[1] | SLCD/LP[43] | SERCOM5/PAD[1] | TC/2/WO[1] | TCC/WO[5] | GCLK/IO[3] | CCL/OUT[3] | ||||||||
| 66 | PB18 | EIC/EXTINT[2] | SLCD/LP[44] | SERCOM5/PAD[2] | SERCOM3/PAD[2] | TCC/WO[0] | |||||||||||
| 67 | PB19 | EIC/EXTINT[3] | SLCD/LP[45] | SERCOM5/PAD[3] | SERCOM3/PAD[3] | TCC/WO[1] | |||||||||||
| 68 | PB20 | EIC/EXTINT[4] | SLCD/LP[46] | SERCOM3/PAD[0] | SERCOM5/PAD[0] | TCC/WO[2] | |||||||||||
| 69 | PB21 | EIC/EXTINT[5] | SLCD/LP[47] | SERCOM3/PAD[1] | SERCOM5/PAD[1] | TCC/WO[3] | |||||||||||
| 29 | 41 | 70 | PA20 | EIC/EXTINT[4] | PTC/XY[16] | SLCD/LP[48] | SERCOM0/PAD[0] | SERCOM2/PAD[2] | TC/3/WO[0] | TCC/WO[6] | GCLK/IO[4] | ||||||
| 30 | 42 | 71 | PA21 | EIC/EXTINT[5] | PTC/XY[17] | SLCD/LP[49] | SERCOM0/PAD[1] | SERCOM2/PAD[3] | TC/3/WO[1] | TCC/WO[7] | |||||||
| I2C: Sm, Fm, Fm+ | 31 | 43 | 72 | PA22 | EIC/EXTINT[6] | PTC/XY[18] | SLCD/LP[50] | SERCOM0/PAD[2] | SERCOM2/PAD[0] | TC/0/WO[0] | TCC/WO[4] | CCL/IN[6] | |||||
| 32 | 44 | 73 | PA23 | EIC/EXTINT[7] | PTC/XY[19] | SLCD/LP[51] | SERCOM0/PAD[3] | SERCOM2/PAD[1] | TC/0/WO[1] | TCC/WO[5] | USB/SOF_1KHZ | CCL/IN[7] | |||||
| 33 | 45 | 74 | PA24 | EIC/EXTINT[12] | SERCOM2/PAD[2] | SERCOM5/PAD[0] | TC/1/WO[0] | TCC/WO[0] | USB/DM | CCL/IN[8] | |||||||
| 34 | 46 | 75 | PA25 | EIC/EXTINT[13] | SERCOM2/PAD[3] | SERCOM5/PAD[1] | TC/1/WO[1] | TCC/WO[1] | USB/DP | CCL/OUT[2] | |||||||
| 37 | 49 | 78 | PB22 | EIC/EXTINT[6] | SERCOM0/PAD[2] | SERCOM5/PAD[2] | TC/3/WO[0] | TCC/WO[2] | USB/SOF_1KHZ | GCLK/IO[0] | CCL/IN[0] | ||||||
| 38 | 50 | 79 | PB23 | EIC/EXTINT[7] | SERCOM0/PAD[3] | SERCOM5/PAD[3] | TC/3/WO[1] | TCC/WO[3] | GCLK/IO[1] | CCL/OUT[0] | |||||||
| 80 | PB24 | EIC/EXTINT[8] | SERCOM0/PAD[0] | SERCOM4/PAD[0] | TCC/WO[6] | AC/CMP[0] | |||||||||||
| 81 | PB25 | EIC/EXTINT[9] | SERCOM0/PAD[1] | SERCOM4/PAD[1] | TCC/WO[7] | AC/CMP[1] | |||||||||||
| 82 | PC24 | EIC/EXTINT[0] | SERCOM0/PAD[2] | SERCOM4/PAD[2] | TC/2/WO[0] | TCC/WO[0] | |||||||||||
| 83 | PC25 | EIC/EXTINT[1] | SERCOM0/PAD[3] | SERCOM4/PAD[3] | TC/2/WO[1] | TCC/WO[1] | |||||||||||
| 84 | PC26 | EIC/EXTINT[2] | TC/3/WO[0] | TCC/WO[2] | |||||||||||||
| 85 | PC27 | EIC/EXTINT[3] | SERCOM1/PAD[0] | TC/3/WO[1] | TCC/WO[3] | CCL/IN[4] | |||||||||||
| 86 | PC28 | EIC/EXTINT[4] | PTC/XY[20] | SERCOM1/PAD[1] | TCC/WO[4] | CCL/IN[5] | |||||||||||
| recommended for GCLK IO | 39 | 51 | 87 | PA27 | EIC/EXTINT[15] | PTC/XY[21] | TCC/WO[5] | GCLK/IO[0] | |||||||||
| 40 | 52 | 88 | RESET_N | ||||||||||||||
| 45 | 57 | 93 | PA30 | EIC/EXTINT[10] | PTC/XY[22] | SERCOM1/PAD[2] | CORTEX_M0P/SWCLK | GCLK/IO[0] | CCL/IN[3] | ||||||||
| 46 | 58 | 94 | PA31 | EIC/EXTINT[11] | PTC/XY[23] | SERCOM1/PAD[3] | SWDIO | CCL/OUT[1] | |||||||||
| I2C: Sm, Fm, Fm+, Hs | 59 | 95 | PB30 | EIC/EXTINT[14] | SERCOM1/PAD[0] | SERCOM5/PAD[0] | TCC/WO[0] | ||||||||||
| 60 | 96 | PB31 | EIC/EXTINT[15] | SERCOM1/PAD[1] | SERCOM5/PAD[1] | TCC/WO[1] | |||||||||||
| Battery backup | 61 | 97 | PB00 | EIC/EXTINT[0] | ADC/AIN[8] | SERCOM3/PAD[2] | SERCOM5/PAD[2] | TC/3/WO[0] | RTC/IN[0] | CCL/IN[1] | |||||||
| 62 | 98 | PB01 | EIC/EXTINT[1] | ADC/AIN[9] | SERCOM3/PAD[3] | SERCOM5/PAD[3] | TC/3/WO[1] | RTC/IN[2] | RTC/OUT | CCL/IN[2] | |||||||
| 47 | 63 | 99 | PB02 | EIC/EXTINT[2] | ADC/AIN[10] | SERCOM3/PAD[0] | SERCOM5/PAD[0] | TC/2/WO[0] | RTC/IN[1] | CCL/OUT[0] | |||||||
| 48 | 64 | 100 | PB03 | EIC/EXTINT[3] | ADC/AIN[11] | SERCOM3/PAD[1] | SERCOM5/PAD[1] | TC/2/WO[1] | |||||||||
- All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.
- Only some pins can be used in SERCOM I2C mode. See the Type column for
supported I2C modes.
- Sm: Standard mode, up to 100kHz
- Fm: Fast mode, up to 400kHz
- Fm+: Fast mode Plus, up to 1MHz
- Hs: High-speed mode, up to 3.4MHz
- These pins are High Sink pins and have different properties than regular
pins:
PA12, PA13, PA22, PA23, PA27, PA31, PB30, PB31.
- Clusters of multiple GPIO pins are sharing the same supply pin.
- The 49th pin of the WLCSP49 package is an additional GND pin.
- SAM L22N: SERCOM[0:5]. SAM L22G, L22J: SERCOM[0:3].