11.7.11 Peripheral Write Protection Status C

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSC
Offset: 0x3C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      CCLTRNGAES 
Access RRR 
Reset 000 
Bit 15141312111098 
 SLCDPTCACADCTC3TC2TC1TC0 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TCC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS 
Access RRRRRRRR 
Reset 00000000 

Bit 18 – CCL Peripheral CCL Write Protection Status

Bit 17 – TRNG Peripheral TRNG Write Protection Status

Bit 16 – AES Peripheral AES Write Protection Status

Bit 15 – SLCD Peripheral SLCD Write Protection Status

Bit 14 – PTC Peripheral PTC Write Protection Status

Bit 13 – AC Peripheral ADC Write Protection Status

Bit 12 – ADC Peripheral ADC Write Protection Status

Bits 8, 9, 10, 11 – TC Peripheral TCn Write Protection Status [n = 3..0]

Bit 7 – TCC0 Peripheral TCC0 Write Protection Status

Bits 1, 2, 3, 4, 5, 6 – SERCOM Peripheral SERCOMn Write Protection Status [n = 5..0]

Bit 0 – EVSYS Peripheral EVSYS Write Protection Status