30.2 Features
-
Interface for Configuring into one of the following (selected by CTRLA.MODE[2:0]):
- Inter-Integrated Circuit (I2C) two-wire serial interface
- System Management Bus (SMBus™) compatible
- Serial Peripheral Interface (SPI)
- Universal Synchronous/Asynchronous Receiver/Transmitter (USART)
- Single Transmit Buffer and Double Receive Buffer
- Baud-rate Generator
- Address Match/mask Logic
- Operational in all Sleep modes with an External Clock Source
- Can be used with DMA
See the Related Links for full feature lists of the interface configurations.