40.6.2.1 Initialization
The following registers are enable-protected, meaning that they can only be written when the ADC is disabled (CTRLA.ENABLE = 0):
- The Control B (CTRLB) register
- The Reference Control (REFCTRL) register
- The Event Control (EVCTRL) register
- The Calibration (CALIB) register
Enable-protection is denoted by the "Enable-Protected" property in the register description.