ATA8510
Sub-GHz RF Transceiver and 24.305 MHz Crystal within the ATA8510 RF Board Mounted on the Curiosity Board
Supports both 3.3V and 5V Power Supply
(Either Derived from USB Type-C™ or Sourced from Host Board Using mikroBUS™ Interface)
Provides a mikroBUS Header to Interface
with Host Board Supporting mikroBUS Socket
On-board 5V to 3.3V Low-Dropout Regulator
(LDO) Based on MCP1727
Two User LEDs
Two Power Indication LEDs
One User-Configurable Switch
One Reset Switch
One 20-Pin Header to Access Pins of ATA8510 SoC
ISP Header for External Programmer/Debugger, such
as ATMEL-ICE and PICkit™ 5
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.