2 Kit Overview
The ATA8510 Curiosity Board contains an ATA8510 SoC, which is a sub-GHz RF transceiver with an integrated AVR microcontroller within the ATA8510 RF board. All the signals from the ATA8510 are brought onto the Curiosity Board, where they are connected to on-board peripherals or terminated onto headers for rapid prototyping or evaluation.