This section describes the hardware features of the ATA8510 Curiosity Board. Figure 3-1. ATA8510 Curiosity Board Block Diagram
Note:
Microchip’s total system solution includes complementary devices,
software drivers, and reference designs, which is highly recommended to
ensure the proven performance of the ATA8510 Curiosity Board. For more details, go to support.microchip.com or contact your local Microchip Sales
office.
For more details on manufacturer part number and description, refer to the
following table.
Table 3-1. Microchip Components used in ATA8510 Curiosity Board
S.No.
Designator
Manufacturer Part Number
Description
1
U101
MCP1727T-ADJE/MF
MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.