Features

  • ATA8510 Sub-GHz RF Transceiver and 24.305 MHz Crystal within the ATA8510 RF Board Mounted on the Curiosity Board
  • Supports Both 3.3V and 5V Power Supply (Either Derived from USB Type-C™ or Sourced from Host Board Using mikroBUS™ Interface)
  • Provides a mikroBUS Header to Interface with Host Board Supporting mikroBUS Socket
  • On-board 5V to 3.3V Low-Dropout Regulator (LDO) Based on MCP1727
  • Two User LEDs
  • Two Power Indication LEDs
  • One User-Configurable Switch
  • One Reset Switch
  • One 20-Pin Header to Access Pins of ATA8510 SoC
  • ISP Header for External Programmer/Debugger, such as Atmel-ICE and PICkit™ 5