3 Hardware

This section describes the hardware features of the ATA8510 Curiosity Board.
Figure 3-1. ATA8510 Curiosity Board Block Diagram
Note:
  1. Microchip’s Total System Solution (TSS) includes complementary devices, software drivers, and reference designs, which is highly recommended to ensure the proven performance of the ATA8510 Curiosity Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.

  2. For more details on manufacturer part number and description, refer to the following table.
Table 3-1. Microchip Components Used in ATA8510 Curiosity Board
S.No.DesignatorManufacturer Part NumberDescription
1U101MCP1727T-ADJE/MFMCHP Analog LDO 0.8V–5V MCP1727T-ADJE/MF DFN-8