2.1 CFG0 (Measurement Period)
|
CFG0 selects a measurement period between free run (0), 50 ms, 100 ms and 250 ms for the target application. The array of jumper options allows the user to select the measurement period. One side of the jumpers were connected to the CFG0 pin of MTCH1060 while the other side is connected to a network of resistors. This network acts as a voltage divider and provide user with 0, 1/3 VCC, 2/3 VCC and VCC. By closing a jumper option, corresponding voltage is connected to CFG0 pin of MTCH1060.
Refer to the “MTCH1060 Data Sheet” for more details on the measurement period setting and its impact on response time and power consumption. |