8.2 Example Circuit - Conductive
The schematic above presents an example circuit for the following scenario: Conductive Operation mode, Sleep configured for 256 seconds, System Lock disabled, and Extended Output mode disabled.
- The OP_MODE pin is connected to GND, configuring the operation mode to Conductive
- The SLP_PER pin is connected to VDD on a ten-level voltage divider, configuring the Sleep period to 256 seconds
- The THR pin is connected to a potentiometer, where the Liquid Detection threshold is configured
- The CFG_EN pin is connected to VDD, which disables the Enhanced Configuration mode.
- The SYS_LK pin is connected to VDD, which disables the System Lock feature.
- The UART_EN pin is connected to VDD, which disables the Extended Output mode.