11.1 Product Information
| Ordering Code | Supply Voltage | Package Type | Package Media | Temperature Range |
|---|---|---|---|---|
| MTCH9010-I/REB | 1.8-5.5V | VQFN | Tray | -40°C to + 85°C |
| MTCH9010T-I/REB | 1.8-5.5V | VQFN | Tape and Reel | -40°C to + 85°C |
| MTCH9010-E/REB | 1.8-5.5V | VQFN | Tray | -40°C to + 125°C |
| MTCH9010T-E/REB | 1.8-5.5V | VQFN | Tape and Reel | -40°C to + 125°C |