Sensor Raw Data Value Output on UART
with three output formats
Heartbeat Signal
Support for a Wide Range of Sensor
Shapes and Sizes
Easy Configuration Mode Via
Configuration Input Pins
Enhanced Configuration Mode Via
UART
Operating Voltage Range:
1.8-5.5V
Operating Temperature:
-40°C to +85°C
-40°C to +125°C
Low-Power Sleep Operation:
<1 μA @5V/25°C during
Sleep mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.