19.3.1 DDR Configuration Register
| Name: | SFR_DDRCFG |
| Offset: | 0x04 |
| Reset: | 0x00000001 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FDQSIEN | FDQIEN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 17 – FDQSIEN Force DDR_DQS Input Buffer Always On
| Value | Description |
|---|---|
| 0 | DDR_DQS input buffer controlled by DDR controller. |
| 1 | DDR_DQS input buffer always on. |
Bit 16 – FDQIEN Force DDR_DQ Input Buffer Always On
| Value | Description |
|---|---|
| 0 | DDR_DQ input buffer controlled by DDR controller. |
| 1 | DDR_DQ input buffer always on. |