21.9.10 AIC Interrupt Pending Register 3
PID96...PID127 bit fields refer to the identifiers as defined in the Peripheral Identifiers section.
| Name: | AIC_IPR3 |
| Offset: | 0x2C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PID127 | PID126 | PID125 | PID124 | PID123 | PID122 | PID121 | PID120 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PID119 | PID118 | PID117 | PID116 | PID115 | PID114 | PID113 | PID112 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PID111 | PID110 | PID109 | PID108 | PID107 | PID106 | PID105 | PID104 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID103 | PID102 | PID101 | PID100 | PID99 | PID98 | PID97 | PID96 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Interrupt Pending
| Value | Description |
|---|---|
| 0 | The corresponding interrupt is not pending. |
| 1 | The corresponding interrupt is pending. |