65.7.26 ADC Correction Values Register
This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.
| Name: | ADC_CVR |
| Offset: | 0xD4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| GAINCORR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| GAINCORR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OFFSETCORR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OFFSETCORR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:16 – GAINCORR[15:0] Gain Correction
Gain correction to apply on converted data. Only bits 0 to 13 are relevant (other bits are ignored and read as 0).
Bits 15:0 – OFFSETCORR[15:0] Offset Correction
Offset correction to apply on converted data. The offset is signed (2’s complement), only bits 0 to 11 are relevant (other bits are ignored and read as 0).