26.6.14 RTC Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is disabled.
1: The corresponding interrupt is enabled.
| Name: | RTC_IMR |
| Offset: | 0x28 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TDERR | CAL | TIM | SEC | ALR | ACK | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – TDERR Time and/or Date Error Mask
If the RTC is configured in UTC mode, this bit has no effect.
Bit 4 – CAL Calendar Event Interrupt Mask
If the RTC is configured in UTC mode, this bit is not relevant.
Bit 3 – TIM Time Event Interrupt Mask
If the RTC is configured in UTC mode, this bit is not relevant.