56.5.6 SFC Status Register
| Name: | SFC_SR |
| Offset: | 0x1C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ACE | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LCHECK | PGMF | PGMC | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bit 17 – ACE Manufacturer Area Check Error (cleared on read)
| Value | Description |
|---|---|
| 0 | No check error in the reserved area since the last read of SFC_SR. |
| 1 | At least one check error in the reserved area since the last read of SFC_SR. |
Bit 4 – LCHECK Live Integrity Checking Error (cleared on read)
| Value | Description |
|---|---|
| 0 |
No live integrity check error since the last read of SFC_SR. |
| 1 |
At least one live integrity check error since the last read of SFC_SR. |
Bit 1 – PGMF Programming Sequence Failed (cleared on read)
| Value | Description |
|---|---|
| 0 | No programming failure occurred during last programming sequence since the last read of SFC_SR. |
| 1 | A programming failure occurred since the last read of SFC_SR. |
Bit 0 – PGMC Programming Sequence Completed (cleared on read)
| Value | Description |
|---|---|
| 0 | No programming sequence completion since the last read of SFC_SR. |
| 1 | At least one programming sequence completion since the last read of SFC_SR. |