66.12.3.2 SMC IOSET2 Write Timings
| Symbol | Parameter | Min | Unit | |
|---|---|---|---|---|
| Power supply | 1.8V | 3.3V | ||
| HOLD or NO HOLD SETTINGS (nwe hold ≠ 0, nwe hold = 0) | ||||
| SMC15 | Data Out Valid before NWE High | nwe pulse × tCPMCK | nwe pulse × tCPMCK | ns |
| SMC16 | NWE Pulse Width | nwe pulse × tCPMCK | nwe pulse × tCPMCK | ns |
| SMC17 | NBS0/A0 NBS1, NBS2/A1, NBS3, A2–A25 valid before NWE low | nwe setup × tCPMCK | nwe pulse × tCPMCK | ns |
| SMC18 | NCS low before NWE high | (nwe setup - ncs rd setup + nwe pulse) × tCPMCK | (nwe setup - ncs rd setup + nwe pulse) × tCPMCK | ns |
| HOLD SETTINGS (nwe hold ≠ 0) | ||||
| SMC19 | NWE High to Data OUT, NBS0/A0 NBS1, NBS2/A1, NBS3, A2–A25 change | nwe hold × tCPMCK | nwe hold × tCPMCK | ns |
| SMC20 | NWE High to NCS Inactive(1) | (nwe hold - ncs wr hold) × tCPMCK | (nwe hold - ncs wr hold) × tCPMCK | ns |
| NO HOLD SETTINGS (nwe hold = 0) | ||||
| SMC21 | NWE High to Data OUT, NBS0/A0 NBS1, NBS2/A1, NBS3, A2–A25, NCS change(1) | 1.2 | 0.6 | ns |
Note: hold length = total cycle duration -
setup duration - pulse duration. “hold length” is for “ncs wr hold length” or “NWE hold
length”.
| Symbol | Parameter | Min | Unit | |
|---|---|---|---|---|
| Power supply | 1.8V | 3.3V | ||
| SMC22 | Data Out Valid before NCS High | ncs wr pulse × tCPMCK | ncs wr pulse × tCPMCK | ns |
| SMC23 | NCS Pulse Width | SMC14 | SMC14 | ns |
| SMC24 | NBS0/A0 NBS1, NBS2/A1, NBS3, A2–A25 valid before NCS low | ncs wr setup × tCPMCK | ncs wr setup × tCPMCK | ns |
| SMC25 | NWE low before NCS high | (ncs wr setup - nwe setup + ncs pulse) × tCPMCK | (ncs wr setup - nwe setup + ncs pulse) × tCPMCK | ns |
| SMC26 | NCS High to Data Out, NBS0/A0, NBS1, NBS2/A1, NBS3, A2–A25, change | ncs wr hold × tCPMCK | ncs wr hold × tCPMCK | ns |
| SMC27 | NCS High to NWE Inactive | (ncs wr hold - nwe hold) × tCPMCK | (ncs wr hold - nwe hold) × tCPMCK | ns |