53.7.16 TC Block Mode Register
This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.
The External Clock Signal x Selection (TCxXCxS) bit field mentions pin names of the first Timer Counter module (TC0). For any subsequent instances, the signal numbering increments. For example, "TCLK3-TCLK5", "TIOA3-TIOA5" and "TIOB3-TIOB5" are the external I/O pins of the second Timer Counter module (TC1).
| Name: | TC_BMR |
| Offset: | 0xC4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| MAXCMP[3:0] | MAXFILT[5:4] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MAXFILT[3:0] | AUTOC | IDXPHB | SWAP | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| INVIDX | INVB | INVA | EDGPHA | QDTRANS | SPEEDEN | POSEN | QDEN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TC2XC2S[1:0] | TC1XC1S[1:0] | TC0XC0S[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 29:26 – MAXCMP[3:0] Maximum Consecutive Missing Pulses
| Value | Description |
|---|---|
| 0 | The flag MPE in TC_QISR never rises. |
| 1–15 | Defines the number of consecutive missing pulses before a flag report. |
Bits 25:20 – MAXFILT[5:0] Maximum Filter
Pulses with a period shorter than MAXFILT+1 peripheral clock cycles are discarded. For more details on MAXFILT constraints, see Input Preprocessing.
| Value | Description |
|---|---|
| 1–63 | Defines the filtering capabilities. |
Bit 18 – AUTOC AutoCorrection of Missing Pulses
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | The detection and autocorrection function is disabled. |
| 1 | ENABLED | The detection and autocorrection function is enabled. |
Bit 17 – IDXPHB Index Pin is PHB Pin
| Value | Description |
|---|---|
| 0 | IDX pin of the rotary sensor must drive TIOA1. |
| 1 | IDX pin of the rotary sensor must drive TIOB0. |
Bit 16 – SWAP Swap PHA and PHB
| Value | Description |
|---|---|
| 0 | No swap between PHA and PHB. |
| 1 | Swap PHA and PHB internally, prior to driving the QDEC. |
Bit 15 – INVIDX Inverted Index
| Value | Description |
|---|---|
| 0 | IDX (TIOA1) is directly driving the QDEC. |
| 1 | IDX is inverted before driving the QDEC. |
Bit 14 – INVB Inverted PHB
| Value | Description |
|---|---|
| 0 | PHB (TIOB0) is directly driving the QDEC. |
| 1 | PHB is inverted before driving the QDEC. |
Bit 13 – INVA Inverted PHA
| Value | Description |
|---|---|
| 0 | PHA (TIOA0) is directly driving the QDEC. |
| 1 | PHA is inverted before driving the QDEC. |
Bit 12 – EDGPHA Edge on PHA Count Mode
| Value | Description |
|---|---|
| 0 | Edges are detected on PHA only. |
| 1 | Edges are detected on both PHA and PHB. |
Bit 11 – QDTRANS Quadrature Decoding Transparent
| Value | Description |
|---|---|
| 0 | Full quadrature decoding logic is active (direction change detected). |
| 1 | Quadrature decoding logic is inactive (direction change inactive) but input filtering and edge detection are performed. |
Bit 10 – SPEEDEN Speed Enabled
| Value | Description |
|---|---|
| 0 | Disabled. |
| 1 | Enables the speed measure on channel 0, the time base being provided by channel 2. |
Bit 9 – POSEN Position Enabled
| Value | Description |
|---|---|
| 0 | Disable position. |
| 1 | Enables the position measure on channel 0 and 1. |
Bit 8 – QDEN Quadrature Decoder Enabled
Quadrature decoding (direction change) can be disabled using QDTRANS bit.
One of the POSEN or SPEEDEN bits must be also enabled.
| Value | Description |
|---|---|
| 0 | Disabled. |
| 1 | Enables the QDEC (filter, edge detection and quadrature decoding). |
Bits 5:4 – TC2XC2S[1:0] External Clock Signal 2 (XC2) Selection
| Value | Name | Description |
|---|---|---|
| 0 | TCLK2 | Signal connected to XC2: TCLK2 |
| 1 | – | Reserved |
| 2 | TIOA0 | Signal connected to XC2: internal TIOA0 for chaining |
| 3 | TIOA1 | Signal connected to XC2: internal TIOA1 for chaining |
Bits 3:2 – TC1XC1S[1:0] External Clock Signal 1 (XC1) Selection
| Value | Name | Description |
|---|---|---|
| 0 | TCLK1 | Signal connected to XC1: TCLK1 |
| 1 | – | Reserved |
| 2 | TIOA0 | Signal connected to XC1: internal TIOA0 for chaining |
| 3 | TIOA2 | Signal connected to XC1: internal TIOA2 for chaining |
Bits 1:0 – TC0XC0S[1:0] External Clock Signal 0 (XC0) Selection
| Value | Name | Description |
|---|---|---|
| 0 | TCLK0 | Signal connected to XC0: TCLK0 |
| 1 | – | Reserved |
| 2 | TIOA1 | Signal connected to XC0: internal TIOA1 for chaining |
| 3 | TIOA2 | Signal connected to XC0: internal TIOA2 for chaining |