38.6.2.1 DMA Channel Descriptor (DSCR) Alignment and Structure
The DMA Channel Descriptor (DSCR) must be aligned on a 64-bit boundary.
The DMA Channel Descriptor structure contains three fields:
- DSCR.CHXADDR: Frame Buffer base address register
- DSCR.CHXCTRL: Transfer Control register
- DSCR.CHXNEXT: Next Descriptor Address register
Table 38-2. DMA Channel Descriptor Structure System Memory Structure Field for Channel CHX DSCR + 0x0 ADDR DSCR + 0x4 CTRL DSCR + 0x8 NEXT