43.8.7 I2SC Interrupt Disable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in I2SC_IMR.
| Name: | I2SC_IDR |
| Offset: | 0x18 |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXUR | TXRDY | RXOR | RXRDY | ||||||
| Access | W | W | W | W | |||||
| Reset | – | – | – | – |