66.9.7 ADC Channel Input Impedance
where:
- ZIN is the input impedance in Single-ended or Differential mode
- CIN = 2 pF ±20% depending on the gain value and mode (SE or DIFF); temperature dependency is negligible
- RON is typical 2 kΩ and 8 kΩ max (worst case process and high temperature)
The following formula is used to calculate input impedance:
where:
- fS is the sampling frequency of the ADC channel
- Typ values are used to compute ADC input impedance ZIN
| fS (MHz) | 1 | 0.5 | 0.25 | 0.125 | 0.0625 | 0.03125 | 0.015625 | 0.007813 |
|---|---|---|---|---|---|---|---|---|
| CIN = 2 pF | ||||||||
| ZIN (MΩ) | 0.5 | 1 | 2 | 4 | 8 | 16 | 32 | 64 |
Track and Hold Time versus Source Output Impedance
The figure below shows a simplified acquisition path.
During the tracking phase, the ADC tracks the input signal during the tracking time shown below:
tTRACK = n × CIN × (RON + ZSOURCE) / 1000
where
- Tracking time expressed in ns and ZSOURCE expressed in Ω
- n = 8 for 12-bit accuracy
- RON = 2 kΩ
| Resolution (bits) | 12 |
|---|---|
| RES | 0 |
| n | 8 |
The ADC already includes a tracking time of 15 tADC Clock.