66.15.2 Timing Conditions
Timings assuming a capacitance load on MISO, SPCK and MOSI are given in the table below.
| Supply | Corner | |
|---|---|---|
| Max | Min | |
| 3.3V | 40 pF | 5 pF |
| 1.8V | 20 pF | 5 pF |
Timings assuming a capacitance load on MISO, SPCK and MOSI are given in the table below.
| Supply | Corner | |
|---|---|---|
| Max | Min | |
| 3.3V | 40 pF | 5 pF |
| 1.8V | 20 pF | 5 pF |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.