36.19.3 Finding the Error Position
The output of the get_sigma() procedure is a polynomial stored in the smu[NB_ERROR+1][] table. The error positions are the roots of that polynomial. The degree of that polynomial is a very important information, as it gives the number of errors. The PMERRLOC module provides hardware accelerator for that step.