46.2.3 TWI/SMBus Characteristics
- 16-byte Transmit and Receive FIFOs
- Bit Rate can be Independent of the Processor/Peripheral Clock
- SMBus Support
- Compatible with I2C Compatible Devices (see Note 1)
- One, Two or Three Bytes for Client Address
- Sequential Read/Write Operations
- General Call Supported in Client Mode
- Connection to DMA Controller Channels Optimizes Data Transfers
- One channel for the receiver
- One channel for the transmitter
- Functional Safety: Protection, Monitors, and Reports
- Register Write protection
- Reports any write-protected access
-
Note:
- See table TWI Compatibility with I2C Standard for further details.