24.7.3 SHDWC Status Register
| Name: | SHDW_SR |
| Offset: | 0x08 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WKUPIS9 | WKUPIS8 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WKUPIS7 | WKUPIS6 | WKUPIS5 | WKUPIS4 | WKUPIS3 | WKUPIS2 | WKUPIS1 | WKUPIS0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXLPWK | ACCWK | RTCWK | WKUPS | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25 – WKUPISx Wake-up x Input Status
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE |
The corresponding wake-up input is disabled, or was inactive at the time the debouncer triggered a wake-up event. |
| 1 | ENABLE |
The corresponding wake-up input was active at the time the debouncer triggered a wake-up event. |
Bit 7 – RXLPWK Debug Unit Wake-up
| Value | Description |
|---|---|
| 0 |
No wake-up alarm from the Backup RX UART Comparison unit (RXLP) occurred since the last read of SHDW_SR. |
| 1 |
At least one wake-up alarm from the Backup RX UART Comparison unit (RXLP) occurred since the last read of SHDW_SR. |
Bit 6 – ACCWK Analog Comparator Controller Wake-up
| Value | Description |
|---|---|
| 0 |
No wake-up alarm from the ACC occurred since the last read of SHDW_SR. |
| 1 |
At least one wake-up alarm from the ACC occurred since the last read of SHDW_SR. |
Bit 5 – RTCWK Real-time Clock Wake-up
| Value | Description |
|---|---|
| 0 |
No wake-up alarm from the RTC occurred since the last read of SHDW_SR. |
| 1 |
At least one wake-up alarm from the RTC occurred since the last read of SHDW_SR. |
Bit 0 – WKUPS Wake-up Status
| Value | Name | Description |
|---|---|---|
| 0 | NO | No wake-up due to the assertion of the wake-up pins has occurred since the last read of SHDW_SR. |
| 1 | PRESENT | At least one wake-up due to the assertion of the wake-up pins has occurred since the last read of SHDW_SR |