57.5.3.1 Message Digest Example
Considering the following 512-bit message (example given in FIPS 180-2):
“61626380000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000000018”
The message is written to memory in a Little Endian (LE) system architecture.
| Memory Address | Address Offset / Byte Lane | |||||||
|---|---|---|---|---|---|---|---|---|
| 0x7 / 63:56 | 0x6 / 55:48 | 0x5 / 47:40 | 0x4 / 39:32 | 0x3 / 31:24 | 0x2 / 23:16 | 0x1 / 15:8 | 0x0 / 7:0 | |
| 0x000 | 00 | 00 | 00 | 00 | 80 | 63 | 62 | 61 |
| 0x008–0x030 | 00 | 00 | 00 | 00 | 00 | 00 | 00 | 00 |
| 0x038 | 18 | 00 | 00 | 00 | 00 | 00 | 00 | 00 |
The digest is stored at the memory location pointed at by the ICM_HASH pointer with a Region Offset.
| Memory Address | Address Offset / Byte Lane | |||||||
|---|---|---|---|---|---|---|---|---|
| 0x7 / 63:56 | 0x6 / 55:48 | 0x5 / 47:40 | 0x4 / 39:32 | 0x3 / 31:24 | 0x2 / 23:16 | 0x1 / 15:8 | 0x0 / 7:0 | |
| 0x000 | 6a | 81 | 06 | 47 | 36 | 3e | 99 | a9 |
| 0x008 | 6c | c2 | 50 | 78 | 71 | 25 | 3e | ba |
| 0x010 | – | – | – | – | 9d | d8 | d0 | 9c |
| Memory Address | Address Offset / Byte Lane | |||||||
|---|---|---|---|---|---|---|---|---|
| 0x7 / 63:56 | 0x6 / 55:48 | 0x5 / 47:40 | 0x4 / 39:32 | 0x3 / 31:24 | 0x2 / 23:16 | 0x1 / 15:8 | 0x0 / 7:0 | |
| 0x000 | ea | cf | 01 | 8f | bf | 16 | 78 | ba |
| 0x008 | 23 | 22 | ae | 5d | de | 40 | 41 | 41 |
| 0x010 | 9c | 7a | 17 | 96 | a3 | 61 | 03 | b0 |
| 0x018 | ad | 15 | 00 | f2 | 61 | ff | 10 | b4 |
Considering the following 1024-bit message (example given in FIPS 180-2):
“6162638000000000000000000000000000000000000000000000000000000000 0000000000000000000000000000000000000000000000000000000000000000 0000000000000000000000000000000000000000000000000000000000000000 0000000000000000000000000000000000000000000000000000000000000018”
The message is written to memory in a Little Endian (LE) system architecture.
| Memory Address | Address Offset / Byte Lane | |||||||
|---|---|---|---|---|---|---|---|---|
| 0x7 / 63:56 | 0x6 / 55:48 | 0x5 / 47:40 | 0x4 / 39:32 | 0x3 / 31:24 | 0x2 / 23:16 | 0x1 / 15:8 | 0x0 / 7:0 | |
| 0x000 | 00 | 00 | 00 | 00 | 80 | 63 | 62 | 61 |
| 0x008–0x070 | 00 | 00 | 00 | 00 | 00 | 00 | 00 | 00 |
| 0x078 | 18 | 00 | 00 | 00 | 00 | 00 | 00 | 00 |