51.2 Embedded Characteristics

  • Parallel 12-bit Interface for Raw Bayer, YCbCr, Monochrome and JPEG Compressed Sensor Interface
  • BT.601/656/1120 Video Interface Supported
  • Progressive Systems and Segmented Frame Systems
  • Raw Bayer, YCbCr, Luminance (Black and White) Pixel Format Supported
  • Resolution up to 2592 x 1944
  • Input Pixel Clock up to 96 MHz
  • Camera Sensor Clock Generation for Parallel Interface
  • Cropping
  • Adjustable White Balance
  • Raw Bayer Color Filter Array Interpolation
  • Color Correction
  • Gamma Correction
  • Color Space Conversion
  • Contrast and Brightness Control
  • 4:4:4 to 4:2:2 Subsampler
  • 4:2:2 to 4:2:0 Subsampler
  • Rounding, Limiting and Packing unit
  • Histogram Generation
  • System Interface: Direct Memory Access Interface with Packed, Semi Planar and Planar output format
  • Output Memory Format: 16 bpp RGB, 32 bpp RGB, 16 bpp, YCbCr 444, YCbCr 422, YCbCr 420, up to 12-bit Raw Bayer