15.7 Boundary JTAG ID Register
JTAG ID Code value is 0x05B3F03F.
| Name: | Boundary JTAG ID Register |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VERSION[3:0] | PART NUMBER[15:12] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PART NUMBER[11:4] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PART NUMBER[3:0] | MANUFACTURER IDENTITY[10:7] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MANUFACTURER IDENTITY[6:0] | 1 | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||