59.4.3 Double Input Buffer
AES_IDATARx can be double-buffered to reduce the runtime of large files.
This mode allows a new message block to be written when the previous message block is being processed. This is only possible when DMA accesses are performed (AES_MR.SMOD = 2).
AES_MR.DUALBUFF must be set to ‘1’ to access the double buffer.