33.5.11 Interrupt Management
The PIO Controller can drive one secure interrupt signal and one non-secure interrupt signal per I/O group (see Block Diagram). Secure interrupt signals are connected to the secure interrupt controller of the system. Non-secure interrupt signals are connected to the non-secure interrupt controller of the system.