61.4.4.2.2 TDES_MR.LOD = 1
This mode is optimized to process the TDES CBC-MAC operating mode.
The user must first wait for the DMA buffer transfer complete flag, then for the flag DATRDY to rise to ensure that the encryption/decryption is completed (see the figure below).
The DMA receive channel must not be used. Prior to reading the CBC-MAC result, TDES_MR.SMOD must be written to 0. To restart a CBC-MAC on a new buffer, TDES_MR.SMOD must be written to 2.
The output data is only available on TDES_ODATARx.
The table below summarizes the different cases.
| Sequence | Manual and Auto Modes | DMA Transfer | ||
|---|---|---|---|---|
| LOD = 0 | LOD = 1 | LOD = 0 | LOD = 1 | |
| DATRDY Flag Clearing Condition(1) | At least one TDES_ODATARx must be read | At least one TDES_IDATARx must be written | Not used | Managed by the DMA |
| End of Encryption/Decryption | DATRDY | DATRDY | 2 DMA buffer transfer complete flags (channel m and channel n) | DMA buffer transfer complete flag, then TDES DATRDY flag |
| Encrypted/Decrypted Data Result Location | In TDES_ODATARx | In TDES_ODATARx | Not available | In TDES_ODATARx |
Note: Depending on the mode, there are other
ways to clear the DATRDY flag. See TDES Interrupt Status
Register.
Warning: In DMA mode, to prevent incorrect results, reading the TDES_ODATARx before the last
data transfer is prohibited.