13.5.2.1 Switching State
It is possible to change the instruction set state of the processor between:
- ARM state and Thumb-2 state using the BX and BLX instructions.
- Thumb-2 state and Thumb-2EE state using the ENTERX and LEAVEX instructions.
- ARM and Jazelle state using the BXJ instruction.
- Thumb-2 and Jazelle state using the BXJ instruction.
See the ARM Architecture Reference Manual for more information about changing instruction set state.