17.4.1 Remap
At power-up, ROM is seen at address 0. After power-up, the internal SRAM can be moved down to address 0 by means of the remap bits.
Remap states are managed in AXIMX_REMAP: AXIMX_REMAP.REMAP0 (register bit 0) is used to remap RAM at address 0x00000000.
Remapping of the client interface is completed when:
- the address completion handshake accepts any transaction that is pending,
- any current lock sequence completes.