64.5.1 Memory Mapping
The SECUMOD embeds 5 Kbytes of SRAM split in two parts: the lower 4 Kbytes are erased in case of intrusion (BUSRAM4KB) while the upper 1 Kbyte is never erased (BUSRAM1KB). A 256-bit register bank is available as an additional memory and is totally erased in case of intrusion (BUREG256b).
All memories support 8-bit, 16-bit and 32-bit access sizes.
For power optimization, the transfers between the processor and these memories are performed at bus clock divided by 4.
The base address value of the SECURAM is 0xF8044000.