39.4 Signal Interfaces

The GMAC includes the following signal interfaces:

  • Media interface supports MII/ RMII/ and connects to the external PHY
  • Management Data Input/Output (MDIO) connects to the external PHY for management
  • Configuration interface
  • System bus interface for direct memory access (DMA)
  • GTSUCOMP signal for TSU timer count value comparison
Table 39-1. GMAC Connections to PHY in Different Modes
Signal NameFunctionMIIRMII
GTXCK(1)Transmit Clock or Reference ClockTXCKREFCK
GTXENTransmit EnableTXENTXEN
GTX[3:0]Transmit DataTXD[3:0]TXD[1:0]
GTXERTransmit Coding ErrorTXERNot Used
GRXCKReceive ClockRXCKNot Used
GRXDVReceive Data ValidRXDVCRSDV
GRX[3:0]Receive DataRXD[3:0]RXD[1:0]
GRXERReceive ErrorRXERRXER
GCRSCarrier Sense and Data ValidCRSNot Used
GCOLCollision DetectCOLNot Used
GMDCManagement Data ClockMDCMDC
GMDIOManagement Data Input/OutputMDIOMDIO
Note:
  1. Input only. GTXCK must be provided with a 25 MHz/50 MHz external crystal oscillator for MII/RMII interfaces, respectively.