66.4.2 Main System Bus Clock Characteristics
The main system bus clock is the maximum clock at which the system is able to run. It is given by the smallest value of the internal bus clock and EBI clock.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| 1/(tCPMCK) | Main System Bus Clock Frequency | VDDCORE[1.1V, 1.32V] | 125(1) | 133 | MHz |
| VDDCORE[1.2V, 1.32V], in DDR2 or LPDDR1 mode, VDDIODDR[1.8V, 1.9V] in LPDDR2 or LPDDR3 mode, VDDIODDR[1.2V, 1.30V] in DDR3 mode, VDDIODDR[1.5V, 1.575V] in DDR3L mode, VDDIODDR[1.35V, 1.45V] Security disabled | 125(1) | 166(2) |
Note:
- Limitation for DDR2 usage only. There are no limitations to DDR3, DDR3L, LPDDR1, LPDDR2 and LPDDR3.
- The JEDEC standard specifies a maximum clock frequency of 125 MHz for DDR3 and DDR3L in DLL Off mode. However, check with memory suppliers for higher frequencies.