66.17.1 Maximum QSPI Frequency
The following formulas give maximum QSPI frequency in Host Read and Write modes.
- Host Write Mode
The QSPI sends data to a client device only, e.g. an LCD. The limit is given by QSPI2 (or QSPI5) timing.
- Host Read Mode
tVALID is the client time response to output data after detecting a QSCK edge.
The fQSCK max is given between the maximum frequency given by the above formula and the pad I/O limitation.