Compatible with SD Host Controller Standard Specification Version 3.00
Compatible with MultiMedia Card Specification Version V4.51
Compatible with SD Memory Card Specification Version 3.00
Compatible with SDIO Specification Version 3.00
Support for 1-bit/4-bit SD/SDIO Devices
Support for 1-bit/4-bit/8-bit e.MMC Devices
Support for SD/SDIO Default Speed (Maximum SDCLK Frequency = 25 MHz)
Support for SD/SDIO High Speed (Maximum SDCLK Frequency = 50 MHz)
Support
for SD/SDIO UHS-I SDR12 (Maximum SDCLK Frequency = 25 MHz)
Support
for SD/SDIO UHS-I SDR25 (Maximum SDCLK Frequency = 50 MHz)
Support
for SD/SDIO UHS-I SDR50 (Maximum SDCLK Frequency = 100 MHz)
Support
for SD/SDIO UHS-I SDR104 (Maximum SDCLK Frequency = 120 MHz)
Support
for SD/SDIO UHS-I DDR50 (Maximum SDCLK Frequency = 50 MHz)
Support for SDSC, SDHC and SDXC
Support for MMC/e.MMC Default Speed (Maximum SDCLK Frequency = 26
MHz)
Support for MMC/e.MMC High Speed (Maximum SDCLK Frequency = 52
MHz)
Support for e.MMC High Speed DDR (Maximum SDCLK Frequency = 52
MHz)
Support for e.MMC HS200 (Maximum SDCLK Frequency = 120 MHz)
e.MMC Boot Operation Mode Support
Support for Block Size from 1 to 512 Bytes
Support for Stream, Block and Multiblock Data Read and Write
Advanced DMA and SDMA capability
Internal 1024-byte Dual Port RAM
Support for both Synchronous and Asynchronous Abort
Support for SDIO Card Interrupt
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.