29.7.3 PTC Enable Register
| Name: | PTC_IED |
| Offset: | 0x35 |
| Reset: | – |
| Property: | Write-only |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IER3 | IER2 | IER1 | IER0 | ||||||
| Access | W | W | W | W | |||||
| Reset | – | – | – | – |
Bits 4, 5, 6, 7 – IERx Interrupt Enable
| Value | Description |
|---|---|
| 0 |
No effect. |
| 1 |
Enables interrupt for device-to-host interrupt. |