46.7.12 USART Register Write Protection
The FLEXCOM operating mode (FLEX_MR.OPMODE) must be set to FLEX_MR_OPMODE_USART to enable access to the write protection registers.
To prevent any single software error from corrupting USART behavior, certain registers in the address space can be write-protected by setting the WPEN (Write Protection Enable) bit in the USART Write Protection Mode Register (FLEX_US_WPMR).
If a write access to a write-protected register is detected, the Write Protection Violation Status (WPVS) flag in the USART Write Protection Status Register (FLEX_US_WPSR) is set and the Write Protection Violation Source (WPVSRC) field indicates the register in which the write access has been attempted.
The WPVS bit is automatically cleared after reading FLEX_US_WPSR.
The following registers can be write-protected when WPEN is set: